Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XYZ Stage, 25 mm Travel, Linear Motor, Left Handed

Specifications

  • Motorized Axes
    XYZ
  • Orientation
    Left-Handed
  • Travel Range
    25 mm
  • Maximum Speed
    500 mm/s
  • Minimum Incremental Motion
    5 nm
  • Maximum Acceleration
    0.5 g
  • Maximum Continuous Force
    3 N
  • Axial Load Capacity (+Cx)
    5 N
  • Accuracy, Guaranteed
    ±0.5 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.15 µm
  • Flatness, Guaranteed
    ±1 µm
  • Straightness, Guaranteed
    ±1 µm
  • Pitch, Guaranteed
    ±50 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Drive Type
    Ironless Motor
  • Encoder Resolution
    1 Vpp 20 µm pitch
  • Cable Length
    2.9/2.5/2.1 m (X/Y/Z)
  • Thread Type
    M4
  • Weight
    6.1 kg
  • MTBF
    20,000 h (100% load, 60% duty cycle)
  • Compliance
    RoHS 3, CE

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
Notes:
  1. Requires XPS-DRV11 Driver Module.
  2. Requires XPS-DRV11 Driver Module. Not compatible with XPS-RLDM