Centered Mounting Post Joist, 10-70 mm

The MJ3 includes a center through hole for post mounting plus two colinear 25.7 mm (1.01”) adjustment slots on either side of the post. Optics in both slots can be adjusted for separation of approximately 10-70 mm (~0.40-2.75”).
Specifications
- TypeMounting Joist
- Thread Type8-32 (M4) CLR
- Adjustment Range10-70 mm
Resources & Downloads
Other
MJ_RoHS2021.pdf(282.7 kB, PDF)
Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0.5 in. Optical Mounting Posts0.5 in. Optical Mounting Posts | |||||
![]() | 0.5 in. Magnetic Base Optical Pedestal Pillars0.5 in. Magnetic Base Optical Pedestal Pillars | |||||
![]() | 1.0 in. Optical Pedestals, PX Series Forkless 1.0 in. Optical Pedestals, PX Series Forkless | |||||
![]() | M Series Standard Mirror MountsM Series Standard Mirror Mounts | |||||
![]() | Double Density Solid Aluminum Breadboard PlatesDouble Density Solid Aluminum Breadboard Plates |








