Offset Mounting Post Joist, 10-70 mm

Specifications

  • Type
    Mounting Joist
  • Thread Type
    8-32 (M4) CLR
  • Adjustment Range
    10-70 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Diameter Stainless Steel Optical Mounting Posts0.5 in. Optical Mounting Posts0.5 in. Optical Mounting Posts
0.5 in. Magnetic Base Optical Pedestal Pillars0.5 in. Magnetic Base Optical Pedestal Pillars0.5 in. Magnetic Base Optical Pedestal Pillars
1.0 in. PX Series Forkless Optical Pedestals1.0 in. Optical Pedestals, PX Series Forkless 1.0 in. Optical Pedestals, PX Series Forkless
M Series Standard Mirror MountsM Series Standard Mirror MountsM Series Standard Mirror Mounts
Double Density Solid Aluminum Breadboard PlatesDouble Density Solid Aluminum Breadboard PlatesDouble Density Solid Aluminum Breadboard Plates