Optical Window, Magnesium Fluoride, 12.5 mm Diameter, 2.0 mm Thick

The MGW11 is a 12.5 mm in diameter and 2.0 mm thick Magnesium Fluoride window. Magnesium fluoride has a wide spectral range with high transmission between 0.15 μm and 6.5 μm, making it an excellent choice for deep UV to IR applications. MgF2 has high resistance to thermal and mechanical shock, as well as laser damage. For selected applications MgF2 can also be used without an anti-reflective coating as it has a low index of refraction leading to a low refracted light from the second surface.
Specifications
- Diameter12.5 mm
- MaterialMagnesium Fluoride
- Antireflection CoatingUncoated
- Surface Flatnessλ/2 @ 632.8 nm
- Surface Quality40-20 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance± 0.1 mm
- Parallelism< 1 arc minute
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0.0/-0.1 mm
- Wavelength Range150-6500 nm

Resources & Downloads
2D Product Drawings
MGWxx Drawing.pdf(86.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CAW12Optical Window, Calcium Fluoride, 12.5 mm Dia., 2.0 mm thick, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW15Optical Window, Sapphire, 12.70 mm Diameter, 3.175 mm Thick | In Stock | ||||
![]() | FSW12Parallel Optical Window, UV Fused Silica, 12.5 mm, λ/10, Uncoated | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










