Industrial Optical Mount, Flexure, 0.5 in., 2 Allen, LaserClean

The MFM-050-LC Compact Stainless Steel Flexure Mirror Mount is designed for set and forget OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability. 80-pitch adjustment screws yield arc sec-level sensitivity over a ±2.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. 1/2 inch (12.7 mm) diameter mirrors can mount in either face, so adjustments can be made from the front or the back of the mount.
Specifications
- MechanismFlexure
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- θx, θy
- 9 arc sec
- Angular Range±2.5°
- Optic LoadingFront or Rear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type4-40
- Optical Axis Height11.9 mm
- Special FeaturesShock Resistant
Resources & Downloads
Other
MFM-050-LC RoHS Certificate(279 kB, PDF) MFM-050-LC_RoHS2021.pdf(684 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFM-050Industrial Optical Mount, Flexure, 0.5 in., 2 Allen-Key Adjustment | In Stock | ||||
![]() | MFM-050-HRIndustrial Optical Mount, High-Resolution Flexure, 0.5 in., 2 100-TPI Hex | |||||
![]() | M05-RLMirror Mount, 0.5 in., Rear Loading, 2 Locking Hex Actuators | In Stock | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock |







