Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optic Rotation Mount, Kinematic Tip-Tilt, 25.4 mm, 100 TPI

Specifications

  • Optic Diameter
    25.4 mm
  • Angular Range
    360°
  • Drive Type
    100 TPI Adjustment Screws
  • Graduations
    2°
  • Sensitivity
    2.5 arc sec (Tip&Tilt)
    4 arc min (Rotation)
  • Optic Thickness
    8.0 mm
  • Clear Aperture
    19.1 mm
  • Drive Mechanism
    Kinematic
  • Tip
    ±3°
  • Tilt
    ±3°
  • Thread Type
    1.063-20
  • Material
    Aluminum
  • Bearings
    Ball
  • Retaining Ring

    (1 Included)
  • Retaining Ring Thread
    1.063-20
  • Weight
    253 g

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Manual Optic Rotation MountsRM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
A-Line Adjustable Optic MountsLH-1PRPolarizer Rotation Mount, 25.4 mm, 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$161
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
In-Line Stackable Optic Rotation Mounts9401Rotary Mount, 1 inch Waveplates or Polarizers, 8-32 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$189