Socket Head Cap Screw Kit, Stainless Steel, M4, Qty 825

M4 Stainless Steel Screw Kit. Assortment of (825) M4 Metric socket head cap screws, nuts and washers. Screw lengths from 6 to 30 mm. Includes a convenient storage box with labeled bins for easy identification.
| Quantity | Description | Thread Type | Length (mm) |
| 100 | Hex Nut | M4 | N/A |
| 200 | Washer, Flat, SST | M4 | N/A |
| 200 | Adapter Washer, Flat, SST | M4 to M6 | N/A |
| 35 | Socket Head Cap Screw, SST | M4 | 30 |
| 25 | Socket Head Cap Screw, SST | M4 | 25 |
| 50 | Socket Head Cap Screw, SST | M4 | 20 |
| 55 | Socket Head Cap Screw, SST | M4 | 16 |
| 45 | Socket Head Cap Screw, SST | M4 | 12 |
| 50 | Socket Head Cap Screw, SST | M4 | 10 |
| 65 | Socket Head Cap Screw, SST | M4 | 6 |
Resources & Downloads
Other
M-SK-SH-M4 RoHS Certificate(278.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR4Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















