About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
M4 Set Screw Kit, Stainless Steel, Refillable, Qty 1725




M4 Set Screw Kit, Stainless Steel, Refillable, Qty 1725
Model: M-SK-3
Product Series Overview
Stainless Steel Screw KitsM4 Stainless Steel Screw Kit. Assortment of (1725) M4 setscrews, and hex keys. Screw lengths from 4 to 25 mm. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (mm) | Qty | Refill Pack |
|---|---|---|---|---|
| Set Screw, SST | M4 | 25 | 55 | |
| Set Screw, SST | M4 | 20 | 55 | |
| Set Screw, SST | M4 | 16 | 100 | |
| Set Screw, SST | M4 | 12 | 165 | |
| Set Screw, SST | M4 | 10 | 185 | |
| Set Screw, SST | M4 | 6 | 330 | |
| Set Screw, SST | M4 | 5 | 330 | |
| Set Screw, SST | M4 | 4 | 495 | |
| 2 mm Hex key, SST | N/A | N/A | 10 |
Specifications
- TypeScrew Kit
- Thread TypeM4
- MaterialStainless Steel
- TypeScrew Kit
- Thread TypeM4
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-2M6 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1038 | METRIC | In Stock | ||||
![]() | M-SK-1M4 Cap Screw Kit, Stainless Steel, Refillable, Qty 635 | METRIC | In Stock | ||||
![]() | M-SK-4M6 Set Screw Kit, Stainless Steel, Refillable, Qty 478 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1-PKOptical Pedestal 10 Pack, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | METRIC |





