About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
M6 Set Screw Kit, Stainless Steel, Refillable, Qty 478




M6 Set Screw Kit, Stainless Steel, Refillable, Qty 478
Model: M-SK-4
Product Series Overview
Stainless Steel Screw KitsM6 Stainless Steel Screw Kit. Assortment of (478) M6 setscrews, and hex keys. Screw lengths from 6 to 35 mm. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (mm) | Qty | Refill Pack |
|---|---|---|---|---|
| Set Screw, SST | M6 | 35 | 28 | |
| Set Screw, SST | M6 | 30 | 33 | |
| Set Screw, SST | M6 | 25 | 34 | |
| Set Screw, SST | M6 | 20 | 35 | |
| Set Screw, SST | M6 | 16 | 46 | |
| Set Screw, SST | M6 | 12 | 66 | |
| Set Screw, SST | M6 | 10 | 86 | |
| Set Screw, SST | M6 | 6 | 140 | |
| 1/8" Hex key, SST | N/A | N/A | 10 |
Specifications
- TypeScrew Kit
- Thread TypeM6
- MaterialStainless Steel
- TypeScrew Kit
- Thread TypeM6
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-3M4 Set Screw Kit, Stainless Steel, Refillable, Qty 1725 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


