About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
M4 Cap Screw Kit, Stainless Steel, Refillable, Qty 635




M4 Cap Screw Kit, Stainless Steel, Refillable, Qty 635
Model: M-SK-1
In Stock
Product Series Overview
Stainless Steel Screw KitsM4 Stainless Steel Screw Kit. Assortment of (635) M4 socket head cap screws, nuts and washers. Screw lengths from 6 to 40 mm. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (mm) | Qty | Refill Pack |
|---|---|---|---|---|
| Cap Screw, SST | M4 | 40 | 25 | |
| Cap Screw, SST | M4 | 30 | 22 | |
| Cap Screw, SST | M4 | 25 | 28 | |
| Cap Screw, SST | M4 | 20 | 30 | |
| Cap Screw, SST | M4 | 12 | 45 | |
| Cap Screw, SST | M4 | 10 | 60 | |
| Cap Screw, SST | M4 | 6 | 80 | |
| Nut, SST | M4 | N/A | 95 | |
| Washer, Flat, SST | M4 | N/A | 250 |
Specifications
- TypeScrew Kit
- Thread TypeM4
- MaterialStainless Steel
- TypeScrew Kit
- Thread TypeM4
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-2M6 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1038 | METRIC | In Stock | ||||
![]() | M-SK-3M4 Set Screw Kit, Stainless Steel, Refillable, Qty 1725 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



