About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
M6 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1038




M6 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1038
Model: M-SK-2
In Stock
Product Series Overview
Stainless Steel Screw KitsM6 Stainless Steel Screw Kit. Assortment of (1038) M6 socket head cap screws, set screws, nuts and washers. Screw lengths from 10 to 45 mm. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (mm) | Qty | Refill Pack |
|---|---|---|---|---|
| Cap Screw, SST | M6 | 45 | 43 | |
| Cap Screw, SST | M6 | 35 | 50 | |
| Cap Screw, SST | M6 | 30 | 51 | |
| Cap Screw, SST | M6 | 25 | 62 | |
| Cap Screw, SST | M6 | 20 | 75 | |
| Cap Screw, SST | M6 | 16 | 87 | |
| Cap Screw, SST | M6 | 12 | 55 | |
| Cap Screw, SST | M6 | 10 | 60 | |
| Set Screw, SST | M6 | 20 | 65 | |
| Set Screw, SST | M6 | 12 | 150 | |
| Nut, SST | M6 | N/A | 120 | |
| Washer, Flat, SST | M6 | N/A | 220 |
Specifications
- TypeScrew Kit
- Thread TypeM6
- MaterialStainless Steel
- TypeScrew Kit
- Thread TypeM6
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-1M4 Cap Screw Kit, Stainless Steel, Refillable, Qty 635 | METRIC | In Stock | ||||
![]() | M-SK-3M4 Set Screw Kit, Stainless Steel, Refillable, Qty 1725 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




