Lens Mount, M55 x 0.75, 32.5 mm Optical Axis Height, M3 & M6

The M-SB32.50 Lens Barrel Holder is available to mount B.50.8 Series (50.8 mm) Lens Barrels on a post or in the X26 rail system. The standard optical axis height for M-SB32 is 32.5 mm. These holders can be directly fixed to the CN26 Carriers and will have a 40 mm center height above the rail. The SB32.50 is delivered with three screws, three washers, and a retaining ring that permits direct assembly of mirrors and other optics. It has M55 x 0.75 thread.
Specifications
- TypeLens Mount
- Thread TypeM55 x 0.75
- Optical Axis Height32.5 mm
- Mounting ThreadsM3 & M6
Resources & Downloads
2D Product Drawings
SBSERIES DWG-S(105.7 kB, PDF) SBMOUNTS.ONR-S(100.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL6-16Carriage Lock, UMR5.16 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25ALinear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SB19.25.4Lens Mount, M30 x 0.75, 19.5 mm Optical Axis Height, M3 & M6 | In Stock | ||||
![]() | SB19.18Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CN26-12Optical Rail Carrier, 12 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-90Optical Rail Carrier, 90 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CN26-140Optical Rail Carrier, 140 mm Length, M6 Thread, X26 Series | |||||
![]() | M-CN26-40Optical Rail Carrier, 40 mm Length, M6 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













