About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is M-SA2-11.
Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, M6, LaserClean


Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, M6, LaserClean
Model: M-SA2-11-LC
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The LaserClean™ SA2 series aluminum optical breadboard from Newport features clear anodization to accommodate the your clean environment. This 13 mm thick, 300 mm x 300 mm solid aluminum plate is perfect for all kinds of non-critical applications where higher performance, and higher priced breadboards are simply not necessary. M6 holes on a 25 mm grid are tapped on this solid clear anodized aluminum plate.
Specifications
- Width300 mm
- Length300 mm
- Thickness12.7 mm
- Working SurfaceLow reflective anodized aluminum
- Surface Flatness±0.5 mm
- MicrolocksNo
- Mounting HolesM6
- Number of Counterbored HolesFour M6 Located at corners - Inset 12.5 mm from edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm borders
- Core DesignSolid Aluminum
- Weight3.1 kg
- Width300 mm
- Length300 mm
- Thickness12.7 mm
- Working SurfaceLow reflective anodized aluminum
- Surface Flatness±0.5 mm
- MicrolocksNo
- Mounting HolesM6
- Number of Counterbored HolesFour M6 Located at corners - Inset 12.5 mm from edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm borders
- Core DesignSolid Aluminum
- Weight3.1 kg
Resources & Downloads
2D Product Drawings
SA2-LC drawing.pdf(188.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-BRKT-1290 Degree Mounting Bracket, 304.8 mm, M6, SA2 Series Breadboards | METRIC | |||||
![]() | M-SA2-BRKT-1890 Degree Mounting Bracket, 457.2 mm, M6, SA2 Series Breadboards | METRIC | |||||
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | METRIC | |||||
![]() | M-SA2-BRKT-690 Degree Mounting Bracket, 152.4 mm, M6, SA2 Series Breadboards | METRIC |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SA2-13Optical Breadboard Plate, Solid Aluminum, 12 x 36 in., 1 in. 1/4-20 Grid | IMPERIAL |






