Optical Pedestal, Magnetic Base, 63.5 mm Height, 25.4 mm Diameter, M4

The M-PS-2.5Z Magnetic Pedestal provides a strong 5 lb. magnetic hold, allowing experimenters to securely position and align their optical mounts prior to clamping them down. Not only does this reduce the potential for damaging optical components, it also greatly increases the speed and efficiency with which an experiment can be set up. With the PS-Series Magnetic Pedestals, post-mounted optic holders can be quickly positioned to the approximate location on an optical table and securely aligned prior to clamping them down. This magnetic pedestal post is the dimensional equivalent to the standard PS pedestal post but does not have an M4 thread on the bottom.
Specifications
- TypeMagnetic Optical Pedestal
- Height63.5 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm

Resources & Downloads
3D Product Models
Other
M-PS-2.5Z RoHS Certificate(279.4 kB, PDF) M-PS-2-5Z_RoHS2021.pdf(684.9 kB, PDF)
2D Product Drawings
PS-Z family.pdf(182.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5Optical Pedestal, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2ZOptical Pedestal, Magnetic Base, 50.8 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3ZOptical Pedestal, Magnetic Base, 76.2 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1.5ZOptical Pedestal, Magnetic Base, 38.1 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |


























