Optical Post, 75 mm Height, 25.4 mm Diameter, M6, 290 Series Platform

The M-P-3 Optical Platform Pillar is part of the M-290-4 Fixed Height Platform. This 25.4 mm diameter platform pillar is made from rigid steel with a durable, satin-chrome finish. It has a 75 mm height and M6 Threads.
Resources & Downloads
Other
M-P-3 RoHS Certificate(278.1 kB, PDF) M-P-3_RoHS2021.pdf(684.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-290-6Complete Platform Assembly, 150.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-4Complete Platform Assembly, 100.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-8Complete Platform Assembly, 200.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-SETComplete Platform Set, 100.4, 150.4, and 200.4 mm Height, M6 Thread | In Stock | ||||
![]() | M-290-TPTop Plate, 254.0 mm x 152.5 mm, 33 holes M6 Thread, 12 holes M6 CLR. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P-7Optical Post, 175 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P-5Optical Post, 125 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4Optical Pedestal, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4EOptical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















