Complete Platform Set, 100.4, 150.4, and 200.4 mm Height, M6 Thread

The M-290-SET Complete Fixed Height Platform Assembly provides all the parts required for a stable, 100.4, 150.4, or 200.4 mm fixed-height mounting platform for large components and assemblies. The platform is comprised of thick anodized aluminum plates and rigid steel posts with a durable, satin-chrome finish. The top plate is 254 x 152.5 mm and has (12) M6 CLR holes, and (33) M6 thread holes for attaching components. The base plate is 254 x 152.5 mm and has (10) M6 CLR holes for tie-down to tables or magnetic bases. Four steel posts connect the plates. All components are available in sets or separately.
Specifications
- TypePlatform Set
- Thread TypeM6
- MaterialAluminum
Resources & Downloads
Other
M-290-SET RoHS Certificate(283.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-290-8Complete Platform Assembly, 200.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-1Modular Riser Plates, 101.6 mm x 101.6 mm x 25.4 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-08X08Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-BPTop Plate, Fixed Height Platform, 254 mm x 152.5 mm, M6 Thread, (10) M6 CLR. | |||||
![]() | M-P-5Optical Post, 125 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 281Lab Jack, 76 mm Travel, 6.5 x 9.5 in. Platform, 300 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-406XY Linear Stage, 13 mm Travel, M6 Thread, Aperture | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443Linear Stage, High-Performance, Low-Profile, Ball Bearings, 50 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |

















