Motorized Linear Stage, 600 mm Travel, Stepper Motor, Rotary Encoder, M6

  • Travel Range
    600 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    1250 nm
  • Centered Load Capacity
    600 N
  • Axial Load Capacity (+Cx)
    30 N
  • Inverse Axial Load Capacity (-Cx)
    -30 N
  • Accuracy, Typical
    ±4.0 µm
  • Accuracy, Guaranteed
    ±9.0 µm
  • Uni-directional Repeatability, Typical
    ±0.50 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.65 µm
  • Bi-directional Repeatability, Typical
    ±0.75 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.25 µm
  • Pitch, Typical
    ±50 µrad
  • Pitch, Guaranteed
    ±125 µrad
  • Compliance in Pitch
    0.2 µrad/Nm
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Compliance in Yaw
    1 µrad/Nm
  • Compliance in Roll
    1 µrad/Nm
  • Drive Type
    Stepper Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    5 m
  • Thread Type
    M6
  • Weight
    22 kg
  • MTBF
    20,000 h ( 25% load, 10% duty cycle )
  • Compliance
    RoHS 3, CE