Iris Diaphragm, 2.4 - 41.3 mm Aperture, M4 Thread, 18 Leaves

The M-ID-1.5 Iris Diaphragm uses 18 leaves for a 2.4 to 41.3 mm aperture range. Designed for smooth adjustment and the best possible aperture shape, each iris consists of an array of curved, spring-steel leaves whose orientation is determined by the relative position of two rings. A pin handle on the inner ring lets you adjust the aperture without risk of obstructing the beam path. M-ID-1.5 Irises mount directly on Posts and Pedestals and have Metric M4 thread. Iris Diaphragms provide continuously variable apertures for applications including setting the numerical aperture of a lens, controlling or measuring the intensity of a diffuse beam, or approximating beam diameters. They may also be used as baffles to reduce spurious reflections and scattered light.
Continuously Adjustable Opening With Ideal Shape

For smooth adjustment and an optimal shape for the aperture opening, each iris consists of an array of curved, overlapping, spring-steel leaves that intersect into the circular opening. Up to 18 leaves adjust continuously between two supporting rings with the adjustment of a pin handle attached to the inner ring.
Specifications
- TypeLever-Actuated Iris Diaphragm
- Minimum Aperture2.4 mm
- Maximum Aperture41.3 mm
- Thread TypeM4
- Optical Axis Height37.5 mm
- Number of Leaves18
Resources & Downloads
Other
M-ID-1.5 RoHS Certificate(278.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-1.5Iris Diaphragm, 2.4 to 41.3 mm Aperture Range, 8-32, 18 Leaves | In Stock | ||||
![]() | ID-1.0Iris Diaphragm, 1.5 to 25 mm Aperture Range, 8-32, 14 Leaves | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ID-1.0Iris Diaphragm, 1.5 - 25 mm Aperture Range, M4 Thread, 14 Leaves | In Stock | ||||
![]() | M-DI47.50Iris Diaphragm, Continuously Variable 5 to 49 mm Aperture | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
















