Iris Diaphragm, Continuously Variable 5 to 49 mm Aperture

The M-DI47.50 Iris Diaphragm has a continuously variable 5 to 49 mm aperture for applications including adjusting the numerical aperture of a lens, aligning a laser beam, or controlling the intensity of a diffuse beam. It may also be used as a baffle to reduce spurious reflections and scattered light. Designed for smooth adjustment and the best possible aperture shape, each iris consists of an array of curved leaves whose orientation is determined by the relative position of two rings. Rotating the outer knurled ring adjusts the aperture without risk of obstructing the beam path. The M4-threaded stud allows the iris diaphragm to be mounted on a metric SP or MSP Post. These iris diaphragms are also compatible with X26 Rail System components.
Specifications
- TypeRing-Actuated Iris Diaphragm
- Minimum Aperture5 mm
- Maximum Aperture49 mm
- Thread TypeM4
- Optical Axis Height33.5 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-0.5Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves | In Stock | ||||
![]() | M-DI47.68Iris Diaphragm, Continuously Variable 7 to 73 mm Aperture | In Stock | ||||
![]() | M-ID-1.0Iris Diaphragm, 1.5 - 25 mm Aperture Range, M4 Thread, 14 Leaves | In Stock | ||||
![]() | M-ID-1.5Iris Diaphragm, 2.4 - 41.3 mm Aperture, M4 Thread, 18 Leaves | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock |













