Iris Diaphragm, Continuously Variable 7 to 73 mm Aperture

  • Type
    Ring-Actuated Iris Diaphragm
  • Minimum Aperture
    7 mm  
  • Maximum Aperture
    73 mm  
  • Thread Type
    M4
  • Optical Axis Height
    48.5 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C