Captive Screws, MTN XY Mounting

The M-CAP-M61 Captive Screw Set contains (4) M6 captive screws for mounting MTN in an XY assembly.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MTN100CCMotorized Linear Stage, Steel, DC Motor, 100 mm Travel, M4 and M6 | |||||
![]() | MTN300PPMotorized Linear Stage, Steel, Stepper Motor, 300 mm Travel, M4 and M6 | |||||
![]() | MTN100PPV6Motorized Linear Stage, Steel, Stepper Motor, 100 mm Travel, Vacuum, M4 & M6 | |||||
![]() | MTN100PPMotorized Linear Stage, Steel, Stepper Motor, 100 mm Travel, M4 and M6 | |||||
![]() | MTN200PPMotorized Linear Stage, Steel, Stepper Motor, 200 mm Travel, M4 and M6 | |||||
![]() | MTN200CCMotorized Linear Stage, Steel, DC Motor, 200 mm Travel, M4 and M6 | |||||
![]() | MTN300CCMotorized Linear Stage, Steel, DC Motor, 300 mm Travel, M4 and M6 | |||||
![]() | MTN300PPV6Motorized Linear Stage, Steel, Stepper Motor, 300 mm Travel, Vacuum, M4 & M6 | |||||
![]() | MTN200PPV6Motorized Linear Stage, Steel, Stepper Motor, 200 mm Travel, Vacuum, M4 & M6 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MTN-BPBase Plate, MTN Series Linear Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ160Right-Angle Bracket, MTN Series linear Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | |||||
![]() | MTN-TPTop Plate, MTN Series Linear Stages | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |













