Motorized Linear Stage, Steel, Stepper Motor, 300 mm Travel, M4 and M6

Specifications

  • Travel Range
    300 mm
  • Maximum Speed
    40 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    1000 N
  • Axial Load Capacity (+Cx)
    200 N
  • Inverse Axial Load Capacity (-Cx)
    -21 N
  • Accuracy, Typical
    ±2.5 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Uni-directional Repeatability, Typical
    ±0.50 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.75 µm
  • Bi-directional Repeatability, Typical
    ±1.75 µm
  • Bi-directional Repeatability, Guaranteed
    ±2.75 µm
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±60 µrad
  • Compliance in Pitch
    6 µrad/Nm  
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±53 µrad
  • Compliance in Yaw
    5 µrad/Nm  
  • Compliance in Roll
    4 µrad/Nm  
  • Drive Type
    Stepper Motor
  • Origin Repeatability
    ±5 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    15.3 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    75 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Captive Screw Sets for Motorized StagesM-CAP-M61Captive Screws, MTN XY Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Base and Top Plates for Motorized StagesMTN-BPBase Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$546
Base and Top Plates for Motorized StagesMTN-TPTop Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$395

Accessories - Cables

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F
In Stock
$222
ESP Compatible Stage to Motion Controller CablesMCAB-3Cable, 3 m, DB25 Male to DB25 Female
In Stock
$273
ESP Compatible Stage to Motion Controller CablesMCAB-5Cable, 5 m, DB25 Male to DB25 Female
In Stock
$355
ESP Compatible Stage to Motion Controller CablesMCAB-7Cable, 7 m, DB25 Male to DB25 Female
In Stock
$446
ESP Compatible Stage to Motion Controller CablesMCAB-10Cable, 10 m, DB25 Male to DB25 Female
In Stock
$556