Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Steel, DC Motor, 100 mm Travel, M4 and M6

Specifications

  • Travel Range
    100 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    600 nm
  • Centered Load Capacity
    1000 N
  • Axial Load Capacity (+Cx)
    200 N
  • Inverse Axial Load Capacity (-Cx)
    -21 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±2.5 µm
  • Uni-directional Repeatability, Typical
    ±0.30 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.75 µm
  • Bi-directional Repeatability, Typical
    ±0.75 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.5 µm
  • Pitch, Typical
    ±10 µrad
  • Pitch, Guaranteed
    ±20 µrad
  • Compliance in Pitch
    6 µrad/Nm  
  • Yaw, Typical
    ±10 µrad
  • Yaw, Guaranteed
    ±17 µrad
  • Compliance in Yaw
    5 µrad/Nm  
  • Compliance in Roll
    4 µrad/Nm  
  • Drive Type
    DC Motor
  • Origin Repeatability
    ±0.75 µm
  • Cable Length
    3 m  
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    10 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Maximum Power Consumption
    170 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Captive Screw Sets for Motorized StagesM-CAP-M61Captive Screws, MTN XY Mounting
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Base and Top Plates for Motorized StagesMTN-BPBase Plate, MTN Series Linear Stages
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$546
Base and Top Plates for Motorized StagesMTN-TPTop Plate, MTN Series Linear Stages
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$395

Accessories - Cables

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F
$222
ESP Compatible Stage to Motion Controller CablesMCAB-3Cable, 3 m, DB25 Male to DB25 Female
$273
ESP Compatible Stage to Motion Controller CablesMCAB-5Cable, 5 m, DB25 Male to DB25 Female
$355
ESP Compatible Stage to Motion Controller CablesMCAB-7Cable, 7 m, DB25 Male to DB25 Female
$446
ESP Compatible Stage to Motion Controller CablesMCAB-10Cable, 10 m, DB25 Male to DB25 Female
$556