Motorized Linear Stage, Steel, Stepper Motor, 300 mm Travel, Vacuum, M4 & M6

The MTN300PPV6 Linear Stage features an all-steel construction and combines high stiffness and thermal stability with a low profile design. This stepper drive version has 300 mm of travel and 0.2 µm Minimum Incremental Motion. MTN stages can bear up to 100 kg with an exceptional high axial load capacity up to 20 N. Features include: opposing single-row bearing surface, a diamond-corrected lead screw, a matched, precision-lapped nut and a non-migrating ball cage design. The nut design includes anti-backlash preloading and a sophisticated decoupling system ensuring little to no stage movement. The non-migrating ball cage design prevents any drift in vertical applications. Vacuum compatible to 10-6 Torr.
Note: The cable supplied with the stage is not vacuum compatible due to various feed-through configurations and customer preferences. Please contact Newport for vacuum compatible cable options.
Specifications
- Travel Range300 mm
- Maximum Speed20 mm/s
- Minimum Incremental Motion400 nm
- Centered Load Capacity1000 N
- Axial Load Capacity (+Cx)100 N
- Inverse Axial Load Capacity (-Cx)-21 N
- Accuracy, Typical±2.5 µm
- Accuracy, Guaranteed±3.0 µm
- Uni-directional Repeatability, Typical±0.50 µm
- Uni-directional Repeatability, Guaranteed±.75 µm
- Bi-directional Repeatability, Typical±2.25 µm
- Bi-directional Repeatability, Guaranteed±2.75 µm
- Pitch, Typical±30 µrad
- Pitch, Guaranteed±60 µrad
- Compliance in Pitch6 µrad/Nm
- Yaw, Typical±30 µrad
- Yaw, Guaranteed±53 µrad
- Compliance in Yaw5 µrad/Nm
- Compliance in Roll4 µrad/Nm
- Drive TypeStepper Motor
- Origin Repeatability±5 µm
- Cable Length3 m
- Vacuum Compatibility10-6 Torr
- Thread TypeM4 and M6
- Weight18.8 kg
- MTBF20,000 h (25% load, 10% duty cycle)
- Maximum Power Consumption10 W
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
2D Product Drawings
MTN300PPV6(180 kB, PDF)
Manuals
MTN Linear Stages User's Manual(1.6 MB, PDF)
Literature
MTN Data Sheet(1.2 MB, PDF) Vaccum Compatible Products Brochure(3.8 MB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Similar Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MTN100PPV6Motorized Linear Stage, Steel, Stepper Motor, 100 mm Travel, Vacuum, M4 & M6 | |||||
![]() | MTN200PPV6Motorized Linear Stage, Steel, Stepper Motor, 200 mm Travel, Vacuum, M4 & M6 |





