Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber-Optic Intensity Modulator, 20 GHz, 1064 nm.

Specifications

  • Type
    Intensity Modulator
  • Fiber Type
    PM 980 - 400
  • Material
    LiNbO3
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1030 to 1090 nm
  • Operating Frequency
    20 GHz
  • Maximum Insertion Loss
    5.0 dB
  • Typical Insertion Loss
    4.5 dB
  • Return Loss
    45 dB min.
  • Bandwidth
    17 GHz (S21)
  • Maximum Optical Power
    100 mW
  • Operating Humidity
    0% to 90% Relative Humidity
  • Dimensions
    3.783” x 0.981” x 0.640”
  • Extinction Ratio
    20 dB min.
  • Storage Temperature
    -60 °C to +85 °C

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Intensity ModulatorsM-APE-I-1550-10Fiber-Optic Intensity Modulator, 10 GHz, 1550 nm
$2,710
Fiber-Optic Intensity ModulatorsM-APE-I-1550-20Fiber-Optic Intensity Modulator, 20 GHz, 1550 nm
$3,250
Fiber-Optic Phase ModulatorsM-PY-1550Multi-Functional Optical Chip Modulator, FOG, 1550 nm
$3,740

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Modulator AccessoriesM-CBModulator Bias Control Board, 5 Mode
$1,850
Fiber-Optic Modulator AccessoriesF-AMP-SMPre-Amp EDFA Module, C-Band.
$4,180
25 GHz Fiber-Optic Detectors1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,790