Fiber-Optic Intensity Modulator, 10 GHz, 1550 nm

  • Type
    Intensity Modulator
  • Fiber Type
    PM 400um buffer
  • Material
    LiNbO3
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1550 ± 30 nm
  • Operating Frequency
    10 GHz
  • Maximum Insertion Loss
    5.0 dB
  • Typical Insertion Loss
    4.5 dB
  • Return Loss
    ≥ 30 dB
  • Bandwidth
    7 GHz min., 10 GHz typ.
  • Maximum Optical Power
    100 mW
  • Operating Humidity
    0% to 90% Relative Humidity
  • Dimensions
    96 mm x 14 mm x 8.5 mm
  • Extinction Ratio
    ≥ 20 dB
  • Polarization Dependent Loss, Typical
    20 dB
  • Operating Temperature
    -30 °C to +70 °C
  • Storage Temperature
    -50 °C to +80 °C