Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Intensity Modulator, 20 GHz, 1550 nm

Specifications

  • Type
    Intensity Modulator
  • Fiber Type
    PM fiber with 400um buffer
  • Material
    LiNbO3
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1525 nm to 1605 nm
  • Operating Frequency
    20 GHz
  • Maximum Insertion Loss
    5.0 dB
  • Typical Insertion Loss
    4.5 dB
  • Return Loss
    < -45 dB
  • Bandwidth
    14 GHz typ.
  • Maximum Optical Power
    100 mW
  • Operating Humidity
    0% to 90% Relative Humidity
  • Dimensions
    66 mm x 22 mm x 9 mm
  • Extinction Ratio
    > 25 dB
  • Power Requirements
    DC bias Vπ < 6 VDC, RF Vπ < 6 V @ low frequency
  • Storage Temperature
    -45 °C to +85 °C

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Intensity ModulatorsM-APE-I-1550-10Fiber-Optic Intensity Modulator, 10 GHz, 1550 nm
In Stock
$2,710
Fiber-Optic Phase ModulatorsM-PY-1550Multi-Functional Optical Chip Modulator, FOG, 1550 nm
In Stock
$3,740

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Modulator AccessoriesM-CBModulator Bias Control Board, 5 Mode
In Stock
$1,850
Fiber-Optic Modulator AccessoriesF-AMP-SMPre-Amp EDFA Module, C-Band.
In Stock
$4,180
25 GHz Fiber-Optic Detectors1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,790