Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Multi-Functional Optical Chip Modulator, FOG, 1550 nm

Specifications

  • Type
    Phase Modulator
  • Fiber Type
    Corning RCPM15 PM Fiber
  • Material
    LiNbO3
  • Fiber Connector
    FC/APC
  • Operating Wavelength
    1550 ± 20 nm
  • Maximum Insertion Loss
    3.8 dB
  • Typical Insertion Loss
    ≤ 3.5 dB
  • Bandwidth
    DC to 100 MHz minimum, 130 MHz typical
  • Extinction Ratio
    ≥ 60 dB
  • Length
    1.5 m
  • Cladding Diameter
    80 μm
  • Power Requirements
    +/- 15 V Max Input

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Intensity ModulatorsM-APE-I-1550-10Fiber-Optic Intensity Modulator, 10 GHz, 1550 nm
In Stock
$2,710
Fiber-Optic Intensity ModulatorsM-APE-I-1550-20Fiber-Optic Intensity Modulator, 20 GHz, 1550 nm
In Stock
$3,250

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Modulator AccessoriesF-AMP-SMPre-Amp EDFA Module, C-Band.
In Stock
$4,180
Fiber-Optic Modulator AccessoriesM-CBModulator Bias Control Board, 5 Mode
In Stock
$1,850