Post Mounting Ring, 2 inch LT Series Lens Tubes

The LT20-PR Post Mounting Ring allows 2 inch LT Series lens tubes to be post mounted. It attaches to posts via a counterbored through hole and securely holds the lens tube in place with a circumferential clamp mechanism. This style of clamping more evenly distributes the holding force and minimizes tube deformation and damage.
Specifications
- TypeLens Mount Adapter
- Use2.0 in. Lens Mounts
- Thread Type2.035-40

Resources & Downloads
Other
LT20-PR RoHS Certificate(278.9 kB, PDF) LT20-PR_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LNLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-CEnd Cover, Lens Tube, 2 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-PRPost Mounting Ring, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












