Laser Diode Module, 980 nm, 190 mW, CW, Elliptical Beam

Specifications

  • Type
    CW Laser Diode
  • Center Wavelength
    980 nm  
  • Center Wavelength Tolerance
    ±15 nm
  • Output Power
    190 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Diameter (1/e<sup>2</sup>)
    1.08 x 1.61 mm
  • Beam Divergence Full Angle
    <1.5 x 0.7 mrad
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    <0.5%
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    1 nm
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
Mirror Mount Size AdaptersA-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Modules, ModulationLQA980-220ELaser Diode Module, 980 nm, 220 mW, Analog, Elliptical Beam
$2,210
Laser Diode Modules, ModulationLQD980-220ELaser Diode Module, 980 nm, 220 mW, Digital, Elliptical Beam
$4,220

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555