Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1560nm,0.29 Pitch

Specifications

  • Lens Shape
    Plano-Plano
  • Diameter
    1.8 mm  
  • Length
    5.59 mm  
  • Lens Material
    SELFOCĀ® radial gradient index oxide glass
  • Antireflection Coating
    1560 nm
  • Coating Type
    Single-layer MgF2
  • Lens Type
    Gradient Index Micro lens
  • Wavelength Range
    1545 to 1575 nm
  • Design Wavelength
    1560 nm
  • Working Distance
    see graph
  • Transmission
    ≄89%, 320–2000 nm
  • Numerical Aperture
    0.46
  • Pitch
    0.29
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %
  • Reflectivity
    ≤ 0.25% per surface
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118