Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Plano-Angled Gradient Index Micro Lens, 1.8mm,.46 NA,1300nm,0.23 Pitch

Specifications

  • Lens Shape
    Plano-Angled
  • Diameter
    1.8 mm  
  • Length
    4.42 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    1300 nm
  • Lens Type
    Gradient Index Micro lens
  • Working Distance
    0.26
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.26 mm  
  • Pitch
    0.23
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Radius of Curvature
    0.46  
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Gradient Index Micro LensesLGI1300-2Micro Lens, Plano-Plano, Gradient Index, 1 mm, .46 NA,1300nm,0.25 Pitch$60
Gradient Index Micro LensesLGI1300-6Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1300nm,0.29 Pitch
In Stock
$79
Gradient Index Micro LensesLGI1300-3Micro Lens, Plano-Plano, Gradient Index, 1.8mm, .46 NA,1300nm,0.25 Pitch
In Stock
$60

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTRAlign Fiber Alignment Accessories561-GRLens Mount, Gradient Index (GRIN), 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
ULTRAlign Precision Fiber Optic Alignment Stages561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,640
ULTRAlign Precision Fiber Optic Alignment Stages562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,037