Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Micro Lens, Plano-Plano, Gradient Index, 1 mm, .46 NA,1300nm,0.25 Pitch

Specifications

  • Lens Shape
    Plano-Plano
  • Diameter
    1.0 mm  
  • Length
    2.63 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    1300 nm
  • Coating Type
    Single-layer MgF2
  • Lens Type
    Gradient Index Micro lens
  • Wavelength Range
    1285 to 1315 nm
  • Design Wavelength
    1300 nm
  • Working Distance
    0.26
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.46
  • Pitch
    0.25
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %
  • Reflectivity
    ≤ 0.25% per surface
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Gradient Index Micro LensesLGI630-2Micro Lens, Plano-Plano, Gradient Index, 1 mm, .46 NA, 630 nm,0.25 Pitch
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$61
Gradient Index Micro LensesLGI830-2Micro Lens, Plano-Plano, Gradient Index, 1.0 mm, .46 NA,830nm,0.25 Pitch
In Stock
$63
Gradient Index Micro LensesLGI1560-2Micro Lens, Plano-Plano, Gradient Index, 1 mm, .46 NA,1560 nm,0.25 Pitch
In Stock
$58

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Flexure Fiber Alignment Stage Accessories466A-734Grin Lens Holder, 466A Series
In Stock
$685
GRIN Lens HolderFPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$104
ULTRAlign Fiber Alignment Accessories561-GRLens Mount, Gradient Index (GRIN), 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
ULTRAlign Fiber Alignment Accessories561-GBMBlank, GRIN Lens Mount, 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
GRIN Lens Fiber CouplersF-925Optical Fiber Coupler, GRIN Lens, Bare Fibers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$685