Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Driver, High Power CW/QCW, 125A, 12V, GPIB [Discontinued]

Specifications

  • Laser Current
    125 A
  • Laser Drive Requirement
    More Than 10 A
  • Output Current CW
    125 A
  • Output Current QCW
    220 A
  • Laser Compliance Voltage
    12 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    100-120 VAC, 200-240 VAC
  • Laser Current Resolution
    10 mA  
  • Laser Current Accuracy
    ±(0.1% of FS +120 mA)
  • Noise/Ripple (rms)
    <60 mA
  • Current Output 1 h Stability
    <100 ppm FS
  • Duty Cycle
    0.5 to 10 %
  • Forward Voltage Accuracy
    +0.05% of 20mV
  • Forward Voltage Resolution
    10 mV
  • Monitor Current Accuracy
    +0.1% of FS
  • Monitor Current Range
    3 to 10000 µA
  • Photodiode Reverse Bias
    0 to 15 V
  • Pulse Width
    40 μs to 2 s
  • Pulse Repetition Rate
    0.1 to 1000 Hz
  • Rise/Fall Time
    <20 µs
  • Display Type
    5-digit Green LED
  • Weight
    15.2 kg  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC390Cable, Laser Diode Driver, 150 Amp, Crown to Copper/Crown
In Stock
$640
Laser Diode Driver CablesCC395Cable, Laser Diode Driver, 150 Amp, Crown to Copper/Crown, Extra Long
5 Weeks
$797

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Laser Diode DriversLDX-36018-35Laser Diode Driver, High Power CW/QCW, 18A, 35V, GPIB$7,590
High Power Laser Diode DriversLDX-36025-12Laser Diode Driver, High Power CW/QCW, 25A, 12V, GPIB (RoHS and / or CE Pending)$6,255
High Power Laser Diode DriversLDX-36040-30Laser Diode Driver, High Power CW/QCW, 40A, 30V, GPIB$9,100
High Power Laser Diode DriversLDX-36050-12Laser Diode Driver, High Power CW/QCW, 50A, 12V, GPIB$7,575
High Power Laser Diode DriversLDX-36070-30Laser Diode Driver, High Power CW/QCW, 70A, 30V, GPIB
In Stock
$9,650
High Power Laser Diode DriversLDX-36125-24Laser Diode Driver, High Power CW/QCW, 125A, 24V, GPIB
In Stock
$11,980