Plano-Convex Lens, ValuMax, N-BK7, 25.4 mm, 125 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy, Irregularity
    λ/2
  • Surface Accuracy, Power
    2.5 λ  
  • F/#
    4.9  
  • Effective Focal Length (EFL)
    125 mm  
  • Back Focal Length (BFL)
    122.19 mm  
  • Radius of Curvature (R)
    64.600 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm  
  • Center Thickness (T<sub>c</sub>)
    4.26 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -2.80 mm  
  • Design Wavelength
    546.1 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0.25-0.75 mm
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.15 mm
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Resources & Downloads

3D Product Models
Software
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
MgF2 Visible N-BK7 Plano-Convex LensesKPX597-CPlano-Convex Lens, ValuMax, N-BK7, 25.4 mm, 125 mm EFL, 400-700 nm
In Stock
$32
Uncoated N-BK7 Plano-Convex LensesKPX097Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
MgF2 Visible N-BK7 Plano-Convex LensesKPX097-CPlano-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, 400-700 nm
In Stock
$47
Visible N-BK7 Plano-Convex LensesKPX097AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, 430-700 nm
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764