Aspheric Lens, Molded Glass, 7.20 mm, 11.0 mm FL, 0.25 NA, 600-1050 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    7.2 mm
  • Antireflection Coating
    600-1050 nm
  • Coating Code
    -B
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    11.0 mm  
  • Edge Thickness (Te)
    0.250 mm  
  • Working Distance
    7.91 mm  
  • Design Wavelength
    633 nm
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    5.50 mm
  • Cleaning
  • Numerical Aperture
    0.25