Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-58-24-I.

Optical Table System, Integrity 2 VCS, 5 x 8 ft., 12 in. Thick, Isolated

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Pneumatic Isolators Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    No
  • Active Damping
    No
  • Width
    59.06 in.
  • Length
    8 ft.
  • Thickness
    12 in.
  • Working Surface Height
    40.7 ±0.5 in.
  • Mounting Holes
    1/4-20
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Horizontal Isolation, Res.
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Res.
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity per Isolator
    800 lb  
  • Maximum Payload
    2030 lb  
  • Weight - Tabletop
    1170 lb  
  • Weight - System
    1493 lb  
  • Crated Weight - Tabletop
    1400 lb  
  • Crated Weight - System
    1817 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.
  • Maximum Air Pressure
    85 psi  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Caster Upgrade Kits for Integrity VCS Table SystemsINT-CUpgrade Kit, Caster, Includes 4 Casters, Table Frame Support
In Stock
$260

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Air Regulator and FilterARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
Leveling Arm ComponentsIPV-UPPUpgrade Kit, Leveling Arm, IPV Series
In Stock
$83
Pneumatic Connectors13802-01T-connector, 1/4 in. Pneumatic Tubing
In Stock
$13.60
Pneumatic Leveling ValvesIPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in.
In Stock
$366

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
In Stock
$1,443
Air CompressorsACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC
In Stock
$954
Air CompressorsACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443
Air CompressorsACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC
In Stock
$954