Iris Diaphragm Pack, 1.5-25 mm Aperture Range, 8-32, 14 Leaves, Qty 6

This is a 6-pack of the
Continuously Adjustable Opening With Ideal Shape

For smooth adjustment and an optimal shape for the aperture opening, each iris consists of an array of curved, overlapping, spring-steel leaves that intersect into the circular opening. Up to 18 leaves adjust continuously between two supporting rings with the adjustment of a pin handle attached to the inner ring.
Resources & Downloads
2D Product Drawings
ID-1-0-1-525-S(73.9 kB, PDF)
Other
ID-1.0-PK RoHS Certificate(277.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-1.5-PKIris Diaphragm Pack, 2.4-41.3 mm Aperture, 8-32, 18 Leaves, Qty 6 | In Stock | ||||
![]() | C-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | 10D620ER.2-PKSilver Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2-PKOptical Post Pack, 2 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952Optical Pedestal, Clean-Passivated, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







