Optical Post Pack, 2 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10

Technical Specs

  • Type
    Optical Post Pack
  • Height
    50.8 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    10  
  • Diameter
    12.7 mm