Iris Diaphragm Pack, 2.4-41.3 mm Aperture, 8-32, 18 Leaves, Qty 6

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    2.4 mm  
  • Maximum Aperture
    41.3 mm  
  • Thread Type
    8-32
  • Optical Axis Height
    37.5 mm  
  • Quantity
    6  
  • Number of Leaves
    18