Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Silver Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm, Qty 10

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Damage Threshold
    1 J/cm², 10 ns pulses , 20 Hz at 1064 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$416
M Series Clear Edge Mirror MountsM1Q-PKMirror Mount 10 Pack, 1.0 in., 2 Knob Actuators, M1Q
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$437

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Economy Borofloat 33 Metallic Mirrors10D620ER.2Silver Mirror, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$53

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
M Series Clear Edge Mirror MountsM1Q-PKMirror Mount 10 Pack, 1.0 in., 2 Knob Actuators, M1Q
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$437
M Series Standard Mirror MountsM1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$416