Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 1.5 OD at 546.1 nm

Specifications

  • Size
    50.8 x 50.8 mm
  • Wavelength Range
    400-900 nm
  • Optical Density
    1.5
  • Optical Density Tolerance
    ±4% @ 546.1 nm
  • Transmission
    3.2% @ 546.1 nm
  • Angle of Incidence
  • Damage Threshold
    1-5 W/cm2 CW, typical
  • Size Tolerance
    ±0.3 mm
  • Thickness
    0.99-4.19 mm
  • Surface Flatness
    ≤4λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Absorptive ND FiltersFSQ-OD60Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.6 OD at 546.1 nm
$88

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215