Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.04 OD at 546.1 nm

The FSQ-OD05 Absorptive Neutral Density Filter is a 2 x 2 inch (50.8 x 50.8 mm) square absorptive neutral density filter that has an Optical Density of 0.04 at 546.1 nm, and provides broadband attenuation for the visible to near-infrared region. This filter is precision polished for demanding research or OEM applications. The filter's Optical Density is permanently marked on the filter and is shipped with a transmission curve.
Spectrally Neutral for Visible Wavelengths

Absorptive Neutral Density Glass for Low Power Applications
These neutral density filters are made from absorptive glass. This results in a lower cost product that is somewhat less fragile compared to coated metallic ND filters. Absorptive ND filters also reflect far less light toward the source compared with metallic ND Filters, which may be beneficial. Nevertheless stacking a large number of ND filters can still result in excessive undesired reflection due to Fresnel surface reflection. Due to the absorptive nature of the filter glass, use with high power lasers should be avoided. Power levels 1-5 W/cm2 are advised.
Additive Optical Densities
Optical density (OD) is given by the relationship: OD = -log(T) or T = 10(-OD) where T is transmittance (0≤T≤1). Optical Density, unlike transmittance, is additive. When multiple filters are stacked, the total density is easily found by adding up the densities of each filter in the series. For example to achieve desired transmittance of 8%, first calculate the equivalent density (OD = -log(0.08) = 1.097 ≅ 1.1), then find a combination of filters that adds to the desired number, such as a combination of an OD1 filter and an OD0.1 filter.
Specifications
- Size50.8 x 50.8 mm
- Wavelength Range400-900 nm
- Optical Density0.04
- Optical Density Tolerance±4% @ 546.1 nm
- Transmission91.2% @ 546.1 nm
- Angle of Incidence0°
- Damage Threshold1-5 W/cm2 CW, typical
- Size Tolerance±0.3 mm
- Thickness0.99-4.19 mm
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Clear Aperture≥central 80% of dimensions
- Wedge≤3 arc min
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
2D Product Drawings
NEUTRALD-20S.pdf(59.9 kB, PDF)
Other
FSQ-OD05 RoHS Certificate(705.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSR-OD150Neutral Density Filter, Absorptive, 25.4 mm, 1.5 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 25FS01DV.1Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-1 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND05Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.5 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5235Neutral Density Filter, 0.5 Optical Density, 1.0 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-OD10Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.1 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD30Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.3 OD at 546.1 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD100Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 1.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD20Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.2 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD40Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.4 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD50Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.5 OD at 546.1 nm | In Stock | ||||
![]() | FSQ-OD60Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.6 OD at 546.1 nm | In Stock | ||||
![]() | FSQ-OD80Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.8 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD70Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.7 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















