Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025The recommended replacement product is FSQ-KG2-C.

Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-2 Glass

Specifications

  • Type
    Heat Absorbing Filter
  • Material
    Schott KG2 or equivalent
  • Center Wavelength
    VIS
  • Angle of Incidence
    0°
  • Size
    50.8 x 50.8 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤2λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of area
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Absorptive ND FiltersFSR-OD400Neutral Density Filter, Absorptive, 25.4 mm, 4.0 OD at 546.1 nm
2 Weeks
$41
Heat-Reflecting Hot Mirrors20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$81
Heat Absorbing Glass Shortpass FiltersFSQ-KG3Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-3 Glass
In Stock
$83
Heat-Reflecting Hot Mirrors10HMR-0Hot Mirror, 25.4 mm, 0° AOI, 420-690 nm Transmittance
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$61

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154