ND Filter, Metallic, Optical Crown Glass, 50.8 x 50.8 mm, 2.5 OD

The FBS-ND25 Metallic Neutral Density Filter is a 50.8 x 50.8 mm square Optical Crown Glass Metallic ND Filter with an optical density of 2.5 at 632.8 nm. Our metallic neutral density coatings provide broadband attenuation for low power applications. The coating is deposited on one side of a cost effective B 270 optical glass substrate, providing excellent performance in the visible and near-infrared.
Specifications
- Size50.8 x 50.8 mm
- Wavelength Range400-1200 nm
- Optical Density2.5
- Optical Density Tolerance±4% @ 632.8 nm
- Transmission0.3% @ 632.8 nm
- Angle of Incidence0°
- MaterialB270 Optical Crown Glass or Equivalent
- Damage Threshold30 W/cm2 CW, typical; not recommended for pulsed laser use
- Size Tolerance+0/-0.50 mm
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Surface Flatness≤5λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Clear Aperture≥central 80% of dimensions
- Wedge≤5 arc min
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- DurabilityMIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
- Cleaning
Resources & Downloads
2D Product Drawings
NEUTRALD-20S.pdf(59.9 kB, PDF)
Other
FBS-ND25 RoHS Certificate(264.7 kB, PDF) FBS-ND25_ROHS2-2021.pdf(280.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FRQ-ND25Metallic ND Filter, UV Fused Silica, 25.4 mm, 2.5 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FBR-ND25ND Filter, Metallic, Optical Crown Glass, 25.4 mm, 2.5 OD at 632.8 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 25FS04DV.4Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-4 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5243Neutral Density Filter, 2.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |










