Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Neutral Density Filter, 2.5 Optical Density, 1.0 in. Diameter

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    400-2000 nm
  • Optical Density
    2.5
  • Transmission
    0.3%
  • Transmission Tolerance
    +0.6/-0.2%
  • Material
    Schott Borofloat Glass
  • Damage Threshold
    1KW/cm2 (CW), 20 mJ/cm2 (10 ns pulses)
  • Thickness
    1.1 mm
  • Surface Flatness
    1 λ @ 633 nm
  • Surface Quality
    40-20 scratch-dig
  • Clear Aperture
    21.5 mm
  • Parallelism
    < 2 arc min

Resources & Downloads

2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Schott Borofloat Glass Metallic ND Filters5242Neutral Density Filter, 2.0 Optical Density, 1.0 in. Diameter
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Schott Borofloat Glass Metallic ND Filters5241Neutral Density Filter, 1.5 Optical Density, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Schott Borofloat Glass Metallic ND Filters5240Neutral Density Filter, 1.0 Optical Density, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47