Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

ND Filter, Metallic, Optical Crown Glass, 25.4 mm, 0.04 OD at 632.8 nm

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    400-1200 nm
  • Optical Density
    0.04
  • Optical Density Tolerance
    ±2.5% @ 632.8 nm
  • Transmission
    91.6% @ 632.8 nm
  • Angle of Incidence
    0°
  • Material
    B270 Optical Crown Glass or Equivalent
  • Damage Threshold
    30 W/cm2 CW, typical; not recommended for pulsed laser use
  • Size Tolerance
    +0/-0.50 mm
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
    ≤5λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Clear Aperture
    ≥central 80% of dimensions
  • Wedge
    ≤5 arc min
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
  • Cleaning

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Circular Linear Variable Metallic ND Filters25FS04DV.4Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-4 OD
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$317
Neutral Density Filter Sets5247NFND Filter Set, Metallic, Borofloat, Qty 6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$262
Optical Crown Glass Metallic ND FiltersFBS-ND004ND Filter, Metallic, Optical Crown Glass, 50.8 x 50.8mm, 0.04 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$70
Schott Borofloat Glass Metallic ND Filters5230Neutral Density Filter, 0.04 Optical Density, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89