Fiber-Optic Balanced Receiver, DIL Package, 22 GHz, FCA

The F-PD-22-H-DIL Fiber-Optic Linear Balanced Photoreceiver with a configurable bandwidth up to 22 GHz is hermetically sealed for component qualification standards. In a 14-pin mini-DIL package, F-PD-22-DIL intigrates a dual balanced PIN photodiode (PD) array on a single chip and a linear Trans-Impedance Amplifier (TIA). It can be operated in either Manual Gain Control (MGC) mode or Automatic Gain Control (AGC) mode. Featuring differential conversion gain of 1500 V/W, an imbalanced response of less than 0.5 dB and a differential output voltage swing of up to 1200 mVpp, F-PD-22-H-DIL is the ideal reciever solution for the DQPSK operating up to 45 Gbit/s or for low noise analog heterodyne detection. Excellent electrical and optical phas propagation is achieved by a total skew of lower than 5 ps between the balanced signal paths.
All New Hermetically Sealed Photoreceivers
MKS introduces two new high speed receivers in hermetically sealed packages. The F-PD-30-A-H-FCA is a linear photo receiver designed for analog applications. The F-PD-22-H-DIL series is a linear balanced
photoreceiver with a configurable bandwidth up to 22 GHz.
Ideal for OEM Applications
The F-PD-30-A-H-FCA contains a surface coupled coplanar waveguide PIN photodiode and a linear transimpedance amplifier within a hermetically sealed 14-pin butterfly package. The F-PD-22-H-DIL series is a linear balanced photoreceiver with aconfigurable bandwidth up to 22 GHz, packaged in a 14-pin mini-DIL package. As both the butterfly and the mini-DIL are widely used in industry, they are ideal for OEM applications.
Balanced Receiver up to 22 GHz
The F-PD-22-H-DIL integrates a dual balanced PIN-photodiode (PD) array on a single chip and a linear Trans-Impedance Amplifier (TIA). It can be operated in either Manual Gain Control (MGC) mode or Automatic Gain Control (AGC) mode. Featuring differential conversion gain of 1500 V/W, an imbalanced response of less than 0.5 dB and a differential output voltage swing of up to 1200 mVpp, F-PD-22-H-DIL is the idea receiver solution for DQPSK operating up to 45 Gbit/s or for low noise analog heterodyne detection.
Specifications
- Device TypeLinear Balanced 14 pin butterfly min-DIL
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range950 nm to 1650 nm
- 3 dB Bandwidth20 GHz typ
- Optical Input+4 dBm max.
- Fiber-Optic ConnectorFC/APC
- Maximum Conversion Gain1500 V/W typ.
- NEP25 pW/√Hz @ 1GHz
- Maximum Return Loss30 dB typ.
- Output Impedance50Ω
- Power Requirements87 mA typ., 93 mA max.
- Operating Temperature Range0°C to +75 °C

Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PD-30-A-H-FCAFiber-Optic Receiver, Butterfly Package, InGaAS, 30 GHz, FC/APC | In Stock | ||||
![]() | 1617-AC-FCBalanced Fiber-Optic Receiver, InGaAs, 900-1700 nm, 800 MHz, FC Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1607-AC-FCBalanced Fiber-Optic Receiver, Silicon, 320-1000 nm, 650 MHz, FC Connector | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








