Sorry, this product is no longer offered for sale.
PM Optical Fiber, Bow-Tie, Optic Gyroscopes, Reduced Clad, 1310 nm, 0.14-0.18 NA

The F-HB1250G Polarization Maintaining Fiber with Reduced Cladding uses 80 um cladding polarization maintaining (PM) optical fibers, as opposed to 125 um cladding diameter. It is designed for optimal performance in fiber optic gyroscopes, sensors, and telecommunication component applications. The reduced cladding is engineered for applications requiring a tight bend radius with minimal bend loss. Its bow-tie stress structure provides high birefringence while maintaining excellent splice-ability to existing PM and single-mode fibers. Dual-layer, modified acrylate coating provides excellent ruggedness, improved static fatigue resistance, optical mode stripping and simple mechanical or chemical removal. Beat Length @633nm is <1.5 mm.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal5.8 - 7.8 µm @1310 nm
- Cladding Diameter80 ±1 µm
- Coating Diameter170 ±10 µm
- Operating Wavelength1310 nm
- Cut-off Wavelength1030 - 1270 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤2 @1310 nm dB/km
- Numerical Aperture0.14 - 0.18
- Beat Length< 1.5 mm
- Proof Test100 kpsi

Resources & Downloads
Literature
PM Gyro Fiber(985.3 kB, PDF)
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PMC-850-50Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors | In Stock | ||||
![]() | F-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber | In Stock |









