Polarizing Optical Fiber, Zing™, 1064 nm

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    6.0 - 8.0 µm @1064 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1015 - 1105 nm
  • Cut-off Wavelength
    ≤1015 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤20 @1064 nm dB/km
  • Numerical Aperture
    0.13 - 0.14
  • Beat Length
    < 0.5 mm
  • Proof Test
    100 kpsi